TS3V340
(ACTIVE) Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance - TS3V340

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TS3V340D ACTIVE -40 to 85 0.55 | 1ku SOIC (D) | 16 View 40 | TUBE >5K 1k quantity lead time: In stock
TS3V340DBQR ACTIVE -40 to 85 0.36 | 1ku SSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
TS3V340DBQRE4 ACTIVE -40 to 85 0.36 | 1ku SSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TS3V340DBQRG4 ACTIVE -40 to 85 0.36 | 1ku SSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TS3V340DE4 ACTIVE -40 to 85 0.55 | 1ku SOIC (D) | 16 View 40 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TS3V340DG4 ACTIVE -40 to 85 0.55 | 1ku SOIC (D) | 16 View 40 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340DGVR ACTIVE -40 to 85 0.46 | 1ku TVSOP (DGV) | 16   2000 | LARGE T&R >5K 1k quantity lead time: In stock
TS3V340DGVRE4 ACTIVE -40 to 85 0.46 | 1ku TVSOP (DGV) | 16   2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340DGVRG4 ACTIVE -40 to 85 0.46 | 1ku TVSOP (DGV) | 16   2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340DR ACTIVE -40 to 85 0.46 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 131 Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340DRE4 ACTIVE -40 to 85 0.46 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340DRG4 ACTIVE -40 to 85 0.46 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TS3V340PW ACTIVE -40 to 85 0.43 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
TS3V340PWE4 ACTIVE -40 to 85 0.43 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TS3V340PWG4 ACTIVE -40 to 85 0.43 | 1ku TSSOP (PW) | 16 View 90 | TUBE 301 Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340PWR ACTIVE -40 to 85 0.36 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
TS3V340PWRE4 ACTIVE -40 to 85 0.36 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340PWRG4 ACTIVE -40 to 85 0.36 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TS3V340RGYR ACTIVE -40 to 85 0.36 | 1ku VQFN (RGY) | 16   3000 | LARGE T&R >5K 1k quantity lead time: In stock
TS3V340RGYRG4 ACTIVE -40 to 85 0.36 | 1ku VQFN (RGY) | 16   3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 901 02 Dec 2004

Application Notes (2)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TS3V340 IBIS Model IBIS Model (Multiple Files) 18 Nov 2005

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technical Introduction to DM36x - TI's low power, low cost video processor
The DM365 processor core is an ARM926EJ-S RISC processor offering speeds up to 300MHz.
On-Line Training   On Demand  
Analog Switch Solutions
This module will cover TI's Analog Switch portfolio as well as all device functionality and featured products.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt.
On-Line Training   On Demand  

Click Here