Datasheet
- 4 Bit 1-of-2 FET Multiplexer/Demultiplexer (Rev. B)
(PDF , 696 KB) 03 Dec 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TS5V330CD | PREVIEW | -40 to 85 | 0.70 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TS5V330CDBQR | ACTIVE | -40 to 85 | 0.29 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TS5V330CDBR | PREVIEW | -40 to 85 | 0.29 | 1ku | SSOP (DB) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TS5V330CDR | ACTIVE | -40 to 85 | 0.29 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | 211 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TS5V330CPW | PREVIEW | -40 to 85 | 0.70 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TS5V330CPWR | ACTIVE | -40 to 85 | 0.29 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TS5V330CRGYR | PREVIEW | -40 to 85 | 0.29 | 1ku | VQFN (RGY) | 16 | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 696 | 03 Dec 2009 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 238 | 03 Jul 2008 | ||||
| 1310 | 24 May 2004 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Technical Introduction to DM36x - TI's low power, low cost video processor
The DM365 processor core is an ARM926EJ-S RISC processor offering speeds up to 300MHz. |
On-Line Training | On Demand |
|
Analog Switch Solutions
This module will cover TI's Analog Switch portfolio as well as all device functionality and featured products. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



