Space & High Reliability Processor
Power, temperature ranges and performance needed for mission critical applications.
Space
Leading-edge QML Class V and radiation hardness assured (RHA) products qualified for space flight.
Enhanced products
Industry’s largest portfolio of rugged ICs, crafted for harsh environments from -55 to 125°C.
QML & high temperature
Ceramic, QML Class Q and high temperature (up to 210°C) products for military and industrial applications.
View the complete listing of Processor radiation and reliability reports
On demand training from TI's Space & High Reliability experts