ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module
ADS54J60EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60 and LMK04828 clock jitter cleaner. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. The EVM has transformer coupled analog inputs to accommodate a wide range of signal sources and frequencies. The LMK04828 provides an ultra-low-jitter and phase noise ADC sample clock along with System Reference clocks and Device Sample clock for a complete JESD204B subclass 1 clocking solution.

The ADS54J60 and LMK04828 are controlled through an easy to use software GUI to enable quick configuration for a variety of uses.

The ADS54J60EVM connects directly to the TSW14J56EVM data capture hardware via the high speed FMC connector. The High Speed Data Converter Pro Software is also available for data capture and analysis support when using the TSW14J56EVM.

Features
  • Flexible transformer coupled analog input to allow for a variety of sources and frequencies
  • Easy to use software GUI to configure the ADS54J60 and LMK04828 for a variety of configurations through a USB interface
  • Quickly evaluate ADC performance through High Speed Data Converter Pro software
  • Simple connection to TSW14J56EVM capture card

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADS54J60EVM:
ADS54J60 Evaluation Module

$799.00(USD)


Pricing may vary.



ACTIVE

ADS54J60EVM-BDL:
ADS54J60EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle



Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 2251 11 Jan 2016
Design files (1)
Title Type Size (KB) Date
ZIP 5477 28 Jan 2016
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (2)

Name Part Number Software Type
High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps  TSW14J56EVM  Evaluation Modules & Boards 
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps  TSW14J50EVM  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADS54J60  Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles