SimpleLink Wi-Fi CC3100 module BoosterPack
CC3100MODBOOST
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

SPECIAL NOTE:

To update the CC3100 firmware, use radio performance tools, perform network processing logs for advanced debugging, or use TI’s SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST). It is recommended to have at least one CC31XXEMUBOOST board to update the firmware on CC3100MODBOOST kits. These kits are offered as a bundle at a discounted price on the TI Store.

CC3100 modules are Wi-Fi® CERTIFIED® and FCC/IC/CE/TELEC certified, which can be transferred to end products.

The SimpleLink Wi-Fi CC3100 Module BoosterPack can be used to connect to TI LaunchPad evaluation kits (software examples provided for MSP-EXP430F5529LP and MSP-EXP430FR5969). With the Advanced Emulation BoosterPack (CC31XXEMUBOOST) CC3100BOOST can connect to a PC for MCU emulation and software development using SimpleLink Studio for CC3100 (available in the CC3100 SDK here). This kit can also be connected to other platforms through pins – use the programming guide for instructions on porting driver and sample code to any microcontroller.

This kit comes 3 configurations:

1. CC3100MODBOOST + CC31XXEMUBOOST + MSP-EXP430FR5969: run sample software in the CC3100 software development kit (SDK) and develop on MSP430FR5969 MCU

2. CC3100MODBOOST + CC31XXEMUBOOST: used for any CC3100 module development

3. CC3100MODBOOST: standalone CC3100 BoosterPack purchase option if you already have CC31XXEMUBOOST

The SimpleLink Wi-Fi CC3100 solution gives the flexibility to add Wi-Fi to any microcontroller (MCU). This Internet-on-a-chip solution contains all you need to easily create IoT solutions – security, quick connection, cloud support, publicly available documentation, E2E support forums and more. For more information on CC3100, visit http://www.ti.com/simplelinkwifi.

Features
  • CC3100MOD Wi-Fi network processor module
  • CC3100 modules are Wi-Fi CERTIFIED and FCC/IC/CE/TELEC certified, which can be transferred to end products
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Power from on-board LDO, using USB or 3.3 V from MCU LaunchPad
  • Three (3) push buttons
  • Jumper for current measurement with provision to mount 0.1 R resistor for measurement with voltmeter
  • 8 Megabit serial flash (M25PX80 from Micron)
  • 40 MHz crystal, 32 KHz crystal, and optional 32 KHz oscillator
  • 2-layer PCB with 6 mil spacing and track width

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC3100MODBOOST-CC31XXEMUBOOST-430FR5969:
SimpleLink Wi-Fi CC3100 Module BoosterPack + Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack + MSP430FR5969 LaunchPad Bundle

$86.99(USD )



Not Available ACTIVE

CC3100MODBOOST-CC31XXEMUBOOST:
SimpleLink Wi-Fi CC3100 Module BoosterPack and Advanced Emulation BoosterPack for SimpleLink Wi-Fi CC3100 BoosterPack Bundle

$71.00(USD )



Not Available ACTIVE

CC3100MODBOOST:
SimpleLink Wi-Fi CC3100 module BoosterPack

$24.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 5639 09 May 2018
White papers (4)
Title Type Size (KB) Date
PDF 784 23 May 2019
PDF 790 31 Jan 2019
PDF 873 16 Oct 2017
PDF 905 31 Jul 2014
Design files (7)
Title Type Size (KB) Date
ZIP 1362 16 Dec 2014
ZIP 436 16 Dec 2014
ZIP 81 16 Dec 2014
ZIP 479 16 Dec 2014
PDF 95 16 Dec 2014
PDF 502 16 Dec 2014
ZIP 2446 27 Oct 2014
More literature (2)
Title Type Size (KB) Date
PDF 101 02 Jan 2019
PDF 542 07 Sep 2016

Software (1)

Name Part Number Software Type
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)  CC3100SDK  Software Development Kits (SDK) 

Development Tools (2)

Name Part Number Tool Type
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices  UNIFLASH  Flash Programming Tools 
SimpleLink™ Wi-Fi® radio testing tool  CC3XXXRADIOTEST  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 6 )

Name Part Number Tool Type
ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit  EK-TM4C123GXL  Evaluation Modules & Boards 
Advanced emulation kit for SimpleLink™ Wi-Fi® CC31xx BoosterPack™ plug-in module  CC31XXEMUBOOST  Evaluation Modules & Boards 
MSP-EXP430FR5739 Experimenter Board  MSP-EXP430FR5739  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 
MSP430FR5969 LaunchPad Development Kit  MSP-EXP430FR5969  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
SimpleLink™ Wi-Fi® CC3100 Module BoosterPack  TIDC-CC3100MODBOOST  TI Designs

TI Devices (2)

Part Number Name Product Family
CC3100  SimpleLink Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  SimpleLink Solutions 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles