MSPM0-SDK — MSPM0 Software Development Kit (SDK)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
Two SPI modules supporting up to 16Mbps
(1)Part of the LFSS (Low Frequency Subsystem) supplied by the VBAT pin residing in the VBAT island
(2)MSPM0L222x devices only
(3)VQFN packages have wettable flanks.
MSPM0Lx22x microcontrollers (MCUs) are part of MSPs highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in small packages (down to 4mm x 4mm) or high pin count packages (up to 80 pins). These devices include a VBAT backup island, an optional segmented LCD controller (on MSPM0L222x), cybersecurity enablers, and high performance integrated analog, and provide excellent low power performance across the operating temperature range.
Up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks. An additional 32-byte backup memory is provided in the VBAT island, supplied by the VBAT pin and retained even when the main supply (VDD) is lost.
The VBAT island provides a fully independent auxiliary power domain (separate from the main supply) which supplies low frequency modules from an alternate supply such as a battery, supercapacitor, or alternate voltage level (1.62 to 3.6V). The VBAT island includes the low frequency clock system (LFOSC, LFXT), the real-time clock, the tamper detection & timestamping logic, an independent watchdog timer, and a 32-byte backup memory. Up to five digital IOs are powered from the VBAT supply. A charging mode is provided to optionally trickle charge a supercapacitor on the VBAT pin from the primary (VDD) supply when VDD is greater than VBAT.
An ultra-low power segmented LCD controller (on MSPM0L2228/2227 devices) supports driving LCD glass with up to 59 pins in a variety of mux and bias configurations, enabling low cost displays.
Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is Arm® PSA Level 1 certified.
A set of high performance analog modules is provided, including a 12-bit, 1.68Msps SAR ADC supporting up to 26 external channels. An analog comparator is provided to support low power or low latency monitoring of analog signals. An on-chip voltage reference (1.4V or 2.5V) can be used to provide a stable reference voltage to the ADC and comparator. Environmental monitoring of the die temperature, VDD voltage, and VBAT voltage is supported.
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their projects needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0Lx22x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | MSPM0L222x, MSPM0L122x Mixed-Signal Microcontrollers datasheet | PDF | HTML | 07 May 2024 |
* | Errata | MSPM0L222x, MSPM0L122x Mixed-Signal Microcontrollers Errata | PDF | HTML | 08 May 2024 |
* | User guide | MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. D) | PDF | HTML | 15 May 2024 |
Product overview | MSPM0Lx22x Microcontrollers Enabling Low-Power Display and Security Designs | PDF | HTML | 29 May 2024 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Migration Guide From STM8 to MSPM0 | PDF | HTML | 06 Dec 2023 | |
Application note | Operating Time of MSPM0 Powered by a Capacitor | PDF | HTML | 03 Oct 2023 |
For additional terms or required resources, click any title below to view the detail page where available.
The MSPM0L2228 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0L2228 microcontroller (MCU). It contains everything needed to start developing on the MSPM0L2228 M0+ MCU platform, including on-board debug probe for programming, debugging and EnergyTrace technology. The (...)
The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
Check the product details page to verify support.
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® desktops. It can also (...)
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Package | Pins | Download |
---|---|---|
LQFP (PM) | 64 | View options |
LQFP (PN) | 80 | View options |
LQFP (PT) | 48 | View options |
VQFN (RGE) | 24 | View options |
VQFN (RGZ) | 48 | View options |
VQFN (RHB) | 32 | View options |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
MSP-GANG Installer 1.03.08.00
MSP GANG Manifest
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
MSPM0 SDK for Windows
MSPM0 SDK for macOS
MSPM0 SDK for Linux
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
Link to Windows single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
Link to Linux single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
Link to OS X single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for all other families.
Bug Fixes
Known Issues
General Information
Compatibility:
Compilers
Device Support
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
MSPM0 hands on training academies. 18 in english and 16 translated to chinese.
The SysConfig tool is used configure TI software and hardware. For software configuration, SysConfig is used in conjunction with a TI SDK. For PinMux configuration, the tool may be used standalone.
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to macOS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Check the product details page to verify support.
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.