Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design
TIDA-00195
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Design Guide (Rev. A)
(PDF 14768 KB)
12 Aug 2015
Description
The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of current ratings ranging from 50A-200A.
Some of the important functionality and performance evaluated are short circuit protection using DESAT detection, Soft-shutdown, effectiveness of the Active Miller Clamp at different inverter dv/dt, and ESD/EFT performance of IGBT gate driver at system level derived from adjustable speed electrical power drive systems (IEC61800-3). Piccolo launch pad LAUNCHXL-F28027 is used to generate the PWM signals required for controlling the inverter.
Features
- 3-phase inverter system with:
- 1200v rated IGBT module of current ratings from 50A-200A. (supporting multiple vendors)
- 7 reinforced Isolated IGBT gate drivers – ISO5852s with working voltage isolation of 1.5kVrms with Minimum CMTI of 50 kV/μs
- Incorporates protection against over current and false turn ON using:
- DESAT detection
- Soft shutdown
- Active Miller clamp
- Meets IEC61800-3 EMC immunity requirements:
- +/-8kV ESD CD per IEC 61000-4-2
- +/-4kV EFT per IEC 61000-4-4
- On board half-bridge isolated power supply generating +16v/-8v for gate drivers with a provision to operate gate drivers with unipolar or bipolar supply with external BJT / MOSFET buffers
- Gate driver input can be configured for inverting/Non inverting operation
- Option to evaluate the system with:
- Twisted pair cable between the gate driver and IGBT
- External capacitance between gate and emitter
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Solar Inverter Systems Made Simple Training Series
Watch this training series to solve your solar inverter design system challenges.