Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC
TIDA-01057
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier reference designs for SAR ADCs have used the THS4551 FDA (fully differential amplifier). However, the THS4551 is limited to a 5.4V maximum supply which is not sufficient for realizing the true 10Vpp differential output (10V FSR) required to maximize the dynamic range of SAR ADCs with a 5V reference. This reference design explores the benefits of a true 10Vpp differential output by implementing TI's new THS4561 FDA which has a maximum supply of 12.6V. You will see that this design was able to achieve superior performance to the previous design (TIDA-01054) while also lowering overall power consumption.

Features
  • True 10VPP differential analog front end to 20-Bit ADC
  • Modular front-end reference design for high channel count systems that can be repeated

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (21)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS8900B  20-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs)  Sample & Buy View Design Kits & Evaluation Modules
LM46001  3.5 to 60V, 1A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM5574  75V, 0.5A Step-Down Switching Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LM7705  Low Noise Negative Bias Generator  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
LMK00804B  Low Skew, 1-to-4 Multiplexed Differential/LVCMOS-to-LVCMOS/TTL Fanout Buffer  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMK61E2  Ultra-Low Jitter Fully Programmable Oscillator, Integrated EEPROM, +/-50ppm  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LMS3635-Q1  3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ14201  SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ14202  SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ14203  SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA378  Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA625  High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA827  Low-Noise, High-Precision, JFET-Input Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
REF5040  4.096-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference  Voltage references  Sample & Buy Not Available
REF6050  5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
SN74AHC1G04  Single Inverter Gate  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74AUP1G80  Low-Power Single Postitive-Edge-Triggered D-Type Flip-Flop  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
THS4561  Low-power, 60-MHz, wide-supply-range fully differential amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
TPS7A3001-EP  Enhanced Product Negative Vin, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS8900B Download
LM46001 Download Download
LM5574 Download Download
LM7705 Download Download
LMK00804B Download
LMK61E2 Download Download
LMS3635-Q1 Download Download
LMZ14201 Download Download
LMZ14202 Download Download
LMZ14203 Download Download
OPA376 Download Download
Download Download
Download Download
OPA378 Download Download
Download Download
OPA625 Download Download
OPA827 Download Download
Download Download
REF5040 Download Download
Download Download
REF6050 Download Download
SN74AHC1G04 Download Download
Download Download
Download Download
SN74AUP1G80 Download Download
Download Download
Download
Download -
Download Download
Download Download
Download -
THS4561 Download Download
Download -
TPS7A3001-EP Download Download
TPS7A47 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 949 23 Feb 2018
Design files (6)
Title Type Size (KB) Date
ZIP 2100 24 Feb 2018
ZIP 30897 24 Feb 2018
PDF 4279 24 Feb 2018
PDF 983 24 Feb 2018
PDF 123 24 Feb 2018
PDF 844 24 Feb 2018
Related Tools & Software

Reference Designs  ( 10 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles