Continuous Wave Phase-aligned Multitone Generator: DC-to-6-GHz RF-Sampling DAC Reference Design
TIDA-01084
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-01084 reference design demonstrates the use of RF sampling DAC to generate continuous phase-aligned multitone waveforms. With four 48-bit independent NCOs, the 14-bit, 9GSPS DAC38RF83 can generate four CW tones placed anywhere within the first Nyquist zone or up to 6 GHz in the second.

This reference design covers the theory of operations, explanation of the GUI, and directions for programming NCOs to generate the tones without the requirement of an external pattern generator. This design demonstrates an easy-to-use method which greatly simplifies and reduces the bill of materials (BOM) for continuos waveform generation.

Features
  • Generates multiple CW tones in the first nyquist and up to 6 GHz supported in the second
  • Digital Single-Side Band Upconversion
  • Multitone phase alignment synchronization

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18532Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
DAC38RF83  Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)  Wideband transceivers, receivers, transmitters  Sample & Buy View Design Kits & Evaluation Modules
LM27761  Low-Noise Regulated Inverter with Integrated LDO  DC/DC switching regulators  Sample & Buy View Design Kits & Evaluation Modules
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clocks & timing  Sample & Buy View Design Kits & Evaluation Modules
LP5907  250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS2400  5.5V overvoltage protection controller with 100V input transient protection  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62095  4A Synchronous Step Down Converter with DCS Control  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS74401  Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A8101  Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A85  High-Current (4A), High-Accuracy (1%), Low-Noise (4.4μVRMS), LDO Voltage Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TXS0108E  8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18532Q5B VSON-CLIP (DNK)| 8 Download Download
LM27761 Download Download
LMK04828 Download Download
LP5907 Download Download
Download -
Download Download
TPS2400 Download Download
TPS62085 Download Download
TPS62095 Download Download
TPS74401 Download Download
Download
Download Download
TPS7A47 Download Download
TPS7A8101 Download Download
TPS7A85 Download Download
TXS0108E Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1929 30 Mar 2016
Design files (6)
Title Type Size (KB) Date
ZIP 976 10 Jan 2017
ZIP 2162 10 Jan 2017
PDF 2451 10 Jan 2017
PDF 112 10 Jan 2017
PDF 304 10 Jan 2017
PDF 494 10 Jan 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles