SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
TIDC-01002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a Linux-based Sensor to Cloud solution available. Learn more about the Linux-based solution.

This design provides a complete end-to-end solution for creating a Sub-1 GHz sensor network with an Internet of Things (IoT) gateway solution and cloud connectivity. The gateway solution is based on the low-power, SimpleLink Wi-Fi® CC3220 wireless microcontroller (MCU), which hosts the gateway application and the SimpleLink Sub-1 GHz CC1312R/CC1310 or the multi-band CC1352R/CC1350 wireless MCU as the MAC-CO Processor.  The reference design also includes sensor node example applications running on the SimpleLink Sub-1 GHz CC1312R/CC1310 and multi-band CC1352R/CC1350 wireless MCUs. This design pre-integrates the TI 15.4-stack software which is supported as part of the SimpleLink CC13x2 and CC13x0 software development kit (SDK) providing a complete Sub-1 GHz star networking solution. How fast can you connect?


Get started with the kit now.

Features
  • Large network with up to 300 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and ETSI compliant
  • Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
  • IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LAUNCHXL-CC1352R1 :
SimpleLink™ CC1352R Wireless MCU LaunchPad™ Development Kit

$39.99(USD)


Not Available ACTIVE

LAUNCHXL-CC1312R1 :
SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

$39.99(USD)


Not Available ACTIVE

LAUNCHXL-CC1310 :
SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

$29.00(USD)


Not Available ACTIVE

CC3220SF-LAUNCHXL :
SimpleLink™ Wi-Fi® CC3220SF Wireless Microcontroller LaunchPad™ Development Kit

$49.99(USD)


Not Available ACTIVE

LAUNCHXL-CC1350US :
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)


Pricing may vary.



ACTIVE

LAUNCHXL-CC1350EU :
Simplelink CC1350 LaunchPad Bluetooth and Sub-1GHz Long Range Wireless Development Kit

$29.00(USD)


Not Available ACTIVE
Contact a Distributor  

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1312R  SimpleLink™ sub-1 GHz wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC1352R  SimpleLink™ multi-band wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3220R  SimpleLink™ Wi-Fi® and IoT, Single-Chip Wireless MCU Solution  SimpleLink Solutions  Sample & Buy Not Available
CC3220S  SimpleLink Wi-Fi® and IoT, Single-Chip Wireless MCU Solution  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
CC3220SF  SimpleLink Wi-Fi® and IoT, Single-Chip Wireless MCU Solution  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC1310 Download Download
Download Download
Download Download
CC1312R Download Download
CC1350 Download
Download
Download
CC1352R Download Download
CC3220R Download
CC3220S Download
CC3220SF Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (2)
Title Type Size (KB) Date
PDF 3185 23 Jul 2018
PDF 3632 23 Jul 2018
User guides (2)
Title Type Size (KB) Date
PDF 5904 01 Mar 2018
PDF 4681 12 Jul 2017
Design files (6)
Title Type Size (KB) Date
ZIP 7191 11 Jul 2017
ZIP 7321 11 Jul 2017
ZIP 3702 11 Jul 2017
ZIP 625 11 Jul 2017
ZIP 611 11 Jul 2017
PDF 67 11 Jul 2017
Related Tools & Software

Reference Designs  ( 1 )

Design Kits & Evaluation Modules  ( 4 )

Software (1)

Name Part Number Software Type
SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit  SIMPLELINK-CC13X0-SDK  Software Development Kits (SDK) 


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles