TIDEP0043

Acontis EtherCAT Master Stack Reference Design

TIDEP0043

Design files

Overview

The acontis EC-Master EtherCAT Master stack is a highly portable software stack that can be used on various embedded platforms. The EC-Master supports the high performance TI Sitara MPUs,  it provides a sophisticated EtherCAT Master solution which customers can use to implement EtherCAT communication interface boards, EtherCAT based PLC or motion control applications. The EC-Master architectural design does not require additional tasks to be scheduled, thus the full stack functionality is available even on an OS less platform such as TI Starterware suported on AM335x. Due to this architecture combined with the high speed Ethernet driver it is possible to implement EtherCAT master based applications on the Sitara platform with short cycle times of 100 microseconds or even below.

Features
  • EtherCAT Class A or Class B master stack according to ETG.1500 specification
  • High performance CPSW Ethernet driver for maximum EtherCAT performance
  • EtherCAT Feature Pack Cable Redundancy using two CPSW ports
  • EtherCAT Feature Pack Hot Connect to support flexible configuration
  • Support for various operating systems: Linux, TI-RTOS (SYS/BIOS) and partner OS such as VxWorks and QNX
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAF8A.PDF (198 K)

Reference design overview and verified performance test data

TIDR336.ZIP (768 K)

Detailed schematic diagram for design layout and components

TIDR339A.ZIP (37 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54205.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
Analog switches & muxes

SN74CBTLV32573.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML
Analog temperature sensors

LM94022±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output

Data sheet: PDF | HTML
Arm-based processors

AM3357Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358-EPSitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM4376Sitara processor: Arm Cortex-A9, PRU-ICSS

Data sheet: PDF | HTML
Arm-based processors

AM4377Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT

Data sheet: PDF | HTML
Arm-based processors

AM4378Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics

Data sheet: PDF | HTML
Arm-based processors

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
D-type flip-flops

SN74ALVCH1637416-Bit Edge-Triggered D-Type Flip-Flop With 3-State Outputs

Data sheet: PDF
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0016 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
General-purpose transceivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

PCA95364-bit 2.3- to 5.5-V I2C/SMBus I/O expander with config registers

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
OR gates

SN74LVC1G321-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide EtherCAT Master Stack for TI Sitara CPU Family Design Guide (Rev. A) Jul. 19, 2016

Related design resources

Hardware development

EVALUATION BOARD
TMDSICE3359 AM3359 Industrial Communications Engine

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos