CC2541 Mini Development Kit

(ACTIVE) CC2541DK-MINI

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CC2541DK-MINI development kit provides a working reference design for software development of single-mode Bluetooth low energy (BLE) applications based on the Texas Instruments CC2541. The included "keyfob" board operates as a BLE peripheral device, and contains modifiable software that can be tailored towards different applications. Using BTool (Windows PC application) along with the included CC2540 USB Dongle, the Texas Instruments BLE stack can be tested and verified while developing custom applications.

Features

The kit contains the following hardware components:


1 x CC2540 USB Dongle: This is the device that will be acting as the BLE Master. It connects to a Windows PC’s USB port, and is pre-loaded with the master demo application software.


1 x CC2541 Keyfob: This is the device that will be acting as the BLE Slave. The keyfob can be mounted inside the included plastic enclosure. It operates on a single CR2032 coin cell battery, and contains a two-colored LED, a buzzer, an accelerometer, and two buttons.


1 x CC Debugger with accessories: This is used to flash the software onto both the USB dongle as well as the keyfob. It can also be used for debugging software using IAR Embedded Workbench.



Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

CC2541DK-MINI:
CC2541 Mini Development Kit

$99.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 1110 19 Oct 2016 360
PDF 5148 04 Sep 2015 2,763
PDF 2299 11 Jan 2013 606
White papers (2)
Title Abstract Type Size (KB) Date Views
PDF 873 16 Oct 2017 2,379
PDF 322 25 Mar 2014 318

Software (1)

Name Part Number Software Type
Bluetooth low energy software stack  BLE-STACK  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Debugger and Programmer for RF System-on-Chips  CC-DEBUGGER  Debug Probes/Analyzers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC2541 Evaluation Module Kit  CC2541EMK  Daughter Cards 

Reference Designs (2)

Name Part Number Tool Type
CC2540 USB Dongle Reference Design  CC2540USB-RD  Reference Designs 
CC2541 Keyfob Reference Design  CC2541KEYFOB-RD  TI Designs

TI Devices (3)

Part Number Name Product Family
CC2540  Bluetooth low energy wireless MCU with USB  SimpleLink Solutions 
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions 
CC2541-Q1  Automotive qualified SimpleLink Bluetooth low energy wireless MCU  SimpleLink Solutions 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs