Wireless connectivity


Great performance

Optimized and reliable power consumption over a long range


Flexible

Compatible with a wide variety of MCUs for almost any development need


Easy-to-use

TI’s module solutions enable fast time to market integrated solutions, system on chip, certified modules …


Certified

FCC, IC, CE & Bluetooth SIG certified to allow faster time to market

Featured devices

TI’s CC256x family of devices allows designers the option of choosing classic Bluetooth or the dual-mode Bluetooth/Bluetooth Low Energy (BLE) solution, depending on the design requirements. These solutions are reliable, easy to use and allow the flexibility to choose from a number of application processors with a royalty-free stack.

cc2564c

CC2564C

CC2564MODA

CC2564MODA

CC2564MODN

CC2564MODN

CC2564

CC2564

Bluetooth BR-EDR
yes
yes
yes
yes
Bluetooth Low Energy
yes
yes
yes
yes
Module/IC IC Module Module IC
FCC/IC/CE certification
no
yes
yes
no
Bluetooth certification 4.2 4.1 4.1 4.1
Internal Antenna
no
yes
no
no

Performance

TI’s dual-mode Bluetooth devices provide a reliable connection over a long range with optimized power consumption.   

  • Range over 100m   
  • Tx power +12dBm   
  • Tx sensitivity 95dBm   
  • Advance power management
bluetoothlogo

Flexible

The CC256x family of devices are compatible with a wide variety of MCUs and MPUs including TI’s MSP432™ MCUs, MSP430™ MCUs, TM4C MCUs and Sitara™ AM335x processors as well as non-TI platforms, allowing for maximum flexibility for almost any application. Please look at stack availability for each product.

TI Bluetooth stack availability for CC256X:   

  • Support simultaneous classic Bluetooth and Bluetooth Low Energy (BLE)   
  • Flexible and royalty-free software stack options   
  • Dual-mode Bluetooth Stack on MSP43x™ MCUs   
  • Dual-mode Bluetooth Stack on non-TI MCUs   
  • Sitara™ AM335x processors

To see more details about your CC256x and application processor combination, including HW, SW, evaluation tool and user guides, please use our selection guide.

Easy-to-use

Ecosystem

TI provides many online resources and tools to support your development:   

Modules

The CC2564MODA (integrated antenna) and CC2564MODN (external antenna) are certified modules that allow faster time to market and minimal RF expertise.

Certified

Certified dual-mode Bluetooth devices are Bluetooth SIG certified and our modules are FCC, IC & CE certified to allow fast time to market. Learn how to transfer this certification to your device below: