Visit TI at NSREC

July 20 - 24  |  Booth 29/30

Puerto Rico Convention Center

Innovating what's next in space technology

With over 60 years of experience in the space market supporting customers and space programs worldwide, TI is committed to developing leading-edge, radiation-tolerant and radiation-hardened space products in plastic and ceramic packaging, following industry standards to meet mission-critical requirements of LEO, MEO, and GEO. Learn more about our latest innovations and meet our team of space experts at NSREC. 

Hear from our experts

Time
Location
Session title and abstract
Speakers

Wednesday, July 22 

10:50 AM

Oral presentation

Ballroom A

D-4

Total-Ionizing-Dose Effects in AlGaN/GaN FinFETs

AlGaN/GaN FinFETs and otherwise similar planar devices were subjected to 1.8-MeV proton irradiation and 10-keV X-ray irradiation. FinFETs exhibit less degradation in threshold voltage and transconductance than planar devices as a result of enhanced gate control.

T. Liu, H. Lee, S. Islam, E. Zhang, R. Reed, R. Schrimpf, S. Rajan, D. Fleetwood

Wednesday, July 22 

2:50 PM - 4:50 PM

Poster

Session A

PH-1

Investigating Flux Dependent Fault Masking and Recoverability in a Mixed-Signal SoC via Spatial and Temporal Gating

Flux dependent fault masking in a TI F28377D-SEP microcontroller is investigated using a high-speed shutter and 3-D printed physical masks, showing how temporal and spatial gating can expose hidden unrecoverable faults during accelerated SEE testing.

A. Dwadasi, R. Rodriguez-Davila, M. Pate, T. Nikoubin, R. Baumann

Thursday, July 23

1:30 PM -  3:20 PM

Data workshop 

Ballroom B

DW-12

Heavy Ion Characterization of F28377D-SEP Microcontroller

This work reports the SEL, SEU and SEFI test results obtained from Heavy-Ion testing of TI F28377D-SEP Microcontroller. This dual-core microcontroller is designed for real-time closed-loop control in power and motor-drive applications with dedicated peripherals.

A. Dwadasi, R. Rodriguez-Davila, M. Pate, T. Nikoubin, R. Baumann

Thursday, July 23

1:30 PM -  3:20 PM

Data workshop

Ballroom B

DW-13

Radiation Evaluation of the TPS7H1301-SP 3V to 6.3V Input, 400mA, -6V to -0.6V Radiation-Hardened Switched Capacitor Voltage Inverter with Integrated Low Dropout Regulator

Single Events Effects and Total Ionizing Dose results for the TPS7H1301-SP 3V to 6.3V Input, Switched Capacitor Voltage Inverter is summarized, showing robust SEE performance up to LETEFF=75MeV-cm2/mg and excellent TID performance up to 100krad(Si).

A. Marinelarena, T. Lew, M. Trevino
View conference program

Our demos

Demo title
Demo description
Key products featured
Radiation-tolerant C2000 motor control reference design
Single platform investment supporting most of the motor control functions of satellites and scalable to any mission profile.
TIDA-01084, TPS7H6101-SEP, F28377D-SEP
300W 3U VPX power supply module reference design This power supply module is compliant with the VITA-62 standard for space-rated 3U VPX architectures.The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems. TIDA-011004, MSP430FR5969-SP
100V input current-doubler full-bridge converter reference design
Isolated 500W converter reference design that shows options for implementing the primary half-bridges using external FETs or the integrated power stage solution.
PMP23661, TPS7H5006-SEP, TPS7H6101-SEP
Radiation-tolerant power supply for the Versal™ AI Edge reference design
Robust power delivery for each power rail on Versal Edge with a design guide that provides details on meeting rail accuracy and power supply sequencing requirements.
TIDA-050088
Alpha Data VersalTM XQRVC1902 development board 6U VPX form factor development kit with AMD Versal FPGA, DDR4 memory and power supply. ALPHA-3P-ADM-VA601-SPACE-AMD
Radiation-tolerant 4-transmit 6-receiveRF-sampling transceiver  RF-sampling transceiver designed to serve software-defined radios in space applications up to 12GHz. AFE7950-SEP