Innovating what's next in space technology
Hear from our experts
| Time | Location | Session title and abstract | Speakers | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Wednesday, July 22 10:50 AM | Oral presentation Ballroom A D-4 | Total-Ionizing-Dose Effects in AlGaN/GaN FinFETs AlGaN/GaN FinFETs and otherwise similar planar devices were subjected to 1.8-MeV proton irradiation and 10-keV X-ray irradiation. FinFETs exhibit less degradation in threshold voltage and transconductance than planar devices as a result of enhanced gate control. | T. Liu, H. Lee, S. Islam, E. Zhang, R. Reed, R. Schrimpf, S. Rajan, D. Fleetwood | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Wednesday, July 22 2:50 PM - 4:50 PM | Poster Session A PH-1 | Investigating Flux Dependent Fault Masking and Recoverability in a Mixed-Signal SoC via Spatial and Temporal Gating Flux dependent fault masking in a TI F28377D-SEP microcontroller is investigated using a high-speed shutter and 3-D printed physical masks, showing how temporal and spatial gating can expose hidden unrecoverable faults during accelerated SEE testing. | A. Dwadasi, R. Rodriguez-Davila, M. Pate, T. Nikoubin, R. Baumann | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Thursday, July 23 1:30 PM - 3:20 PM | Data workshop Ballroom B DW-12 | Heavy Ion Characterization of F28377D-SEP Microcontroller This work reports the SEL, SEU and SEFI test results obtained from Heavy-Ion testing of TI F28377D-SEP Microcontroller. This dual-core microcontroller is designed for real-time closed-loop control in power and motor-drive applications with dedicated peripherals. | A. Dwadasi, R. Rodriguez-Davila, M. Pate, T. Nikoubin, R. Baumann | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Thursday, July 23 1:30 PM - 3:20 PM | Data workshop Ballroom B DW-13 | Radiation Evaluation of the TPS7H1301-SP 3V to 6.3V Input, 400mA, -6V to -0.6V Radiation-Hardened Switched Capacitor Voltage Inverter with Integrated Low Dropout Regulator Single Events Effects and Total Ionizing Dose results for the TPS7H1301-SP 3V to 6.3V Input, Switched Capacitor Voltage Inverter is summarized, showing robust SEE performance up to LETEFF=75MeV-cm2/mg and excellent TID performance up to 100krad(Si). | A. Marinelarena, T. Lew, M. Trevino | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| View conference program | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Our demos
| Demo title | Demo description | Key products featured |
|---|---|---|
| Radiation-tolerant C2000 motor control reference design | Single platform investment supporting most of the motor control functions of satellites and scalable to any mission profile. | TIDA-01084, TPS7H6101-SEP, F28377D-SEP |
| 300W 3U VPX power supply module reference design | This power supply module is compliant with the VITA-62 standard for space-rated 3U VPX architectures.The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems. | TIDA-011004, MSP430FR5969-SP |
| 100V input current-doubler full-bridge converter reference design | Isolated 500W converter reference design that shows options for implementing the primary half-bridges using external FETs or the integrated power stage solution. | PMP23661, TPS7H5006-SEP, TPS7H6101-SEP |
| Radiation-tolerant power supply for the Versal™ AI Edge reference design | Robust power delivery for each power rail on Versal Edge with a design guide that provides details on meeting rail accuracy and power supply sequencing requirements. | TIDA-050088 |
| Alpha Data VersalTM XQRVC1902 development board | 6U VPX form factor development kit with AMD Versal FPGA, DDR4 memory and power supply. | ALPHA-3P-ADM-VA601-SPACE-AMD |
| Radiation-tolerant 4-transmit 6-receiveRF-sampling transceiver | RF-sampling transceiver designed to serve software-defined radios in space applications up to 12GHz. | AFE7950-SEP |