SNVSA18C April 2014 – August 2014 ADC16DX370
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage: VA3.0 | –0.3 | 4.2 | V | |
| Supply Voltage: VA1.8 | –0.3 | 2.35 | V | |
| Supply Voltage: VA1.2, VD1.2 | –0.3 | 1.55 | V | |
| Voltage at VINA+, VINA– | VCMA – 1.0 | VCMA + 0.75 | V | |
| Voltage at VINB+, VINB– | VCMB – 1.0 | VCMB + 0.75 | V | |
| Voltage at VCMA, VCMB | –0.3 | VA3.0 + 0.3, not to exceed 4.2 V | V | |
| Voltage at OVRA, ORVB | –0.3 | VA1.8 + 0.3 | V | |
| Voltage at SCLK, SDI, CSb | –0.3 | VA3.0 + 0.3, not to exceed 4.2 V | V | |
| Voltage at SDO | –0.3 | VSPI + 0.3, not to exceed 4.2 V | V | |
| Voltage at CLKIN+, CLKIN–, SYSREF+, SYSREF– | –0.3 | 1.55 | V | |
| Voltage at SYNC+, SYNC– | –0.3 | VBP2.5 + 0.3 | V | |
| Voltage at BP2.5 | –0.3 | 3.2 | V | |
| Voltage at SA0+, SA0–, SA1+, SA1–, SB0+, SB0–, SB1+, SB1– | –0.3 | VBP2.5 + 0.3 | V | |
| Input current at any pin(3) | 5 | mA | ||
| TJ | Operating junction temperature(2) | 125 | °C | |
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Tstg | Storage temperature range | –65 | 150 | °C | |
| V(ESD)(1) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(2) | –1000 | 1000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(3) | –250 | 250 | V | ||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Specified temperature | –40 | 85 | °C | |
| VA3.0 | 3.0-V analog supply voltage | 2.85 | 3.45 | V |
| VA1.8 | 1.8-V analog supply voltage | 1.7 | 1.9 | V |
| VA1.2 | 1.2-V analog supply voltage | 1.15 | 1.25 | V |
| VD1.2 | 1.2-V digital supply voltage | 1.15 | 1.25 | V |
| CLKIN duty cycle | 30% | 70% | ||
| TJ | Operating junction temperature | 105 | °C | |
| THERMAL METRIC(1) | WQFN (56 PINS) | UNIT | |
|---|---|---|---|
| RθJA | Thermal resistance, junction to ambient | 24.9 | °C/W |
| RθJC(top) | Thermal resistance, junction to package top | 8.6 | |
| RθJB | Thermal resistance, junction to board | 3.0 | |
| φJT | Characterization parameter, junction to package top | 0.2 | |
| φJB | Characterization parameter, junction to board | 2.9 | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IA3.0 | VA3.0 supply current consumption | Normal operation, single data lane per channel | 230 | mA | |||
| Normal operation, dual data lane per channel | 255 | ||||||
| Power down mode | 8.7 | ||||||
| IA1.8 | VA1.8 supply current consumption | Normal operation | 360 | mA | |||
| Power down mode | 3.6 | ||||||
| IA1.2 | VA1.2 supply current consumption | Normal operation | 172 | mA | |||
| Power down mode | 3.3 | ||||||
| ID1.2 | VD1.2 supply current consumption | Normal operation | 52 | mA | |||
| Power down mode | 3.3 | ||||||
| PT | Total power consumption of the VA3.0 , VA1.8 , VA1.2 , VD1.2 supplies |
Normal operation, single serial lane per channel | TA = 25°C | 1607 | mW | ||
| TA = TMIN to TMAX | 1800 | ||||||
| Power consumption during power-down state, external clock active | 30 | ||||||
| Power consumption during sleep state, external clock active | 30 | ||||||
| VBP2.5 | Voltage at the BP2.5 pin | 2.65 | V | ||||
| Supply sensitivity to noise Power of spectral spur resulting from a 100-mV sinusoidal signal modulating a supply at 500 kHz. Analog input is a –3 dBFS 150-MHz single tone. In all cases, the spur appears as part of a pair symmetric about the fundamental that scales proportionally with the fundamental amplitude. |
dBFS | ||||||
| VA3.0 | –72.5 | ||||||
| VA1.8 | –58.0 | ||||||
| VA1.2 | –37.7 | ||||||
| VD1.2 | –78 | ||||||
| PARAMETER | DESCRIPTION AND TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| FSR | Full scale range Differential peak-to-peak |
1.7 | Vpp | ||||
| GVAR | Gain variation Variation of input voltage to output code gain between different parts, part-to-part or channel-to-channel |
±0.07 | dB | ||||
| VOFF | Input referred voltage offset | ±13 | mV | ||||
| BW3dB | 3-dB bandwidth Frequency at which the voltage input to digital output response deviates by 3 dB compared to low frequencies for a low impedance differential signal applied at the input pins. Includes 0.5-nH parasitic inductance in series with each pin of the differential analog input. |
800 | MHz | ||||
| RIN | Input termination resistance Differential |
200 | Ω | ||||
| CIN | Input capacitance, differential | 3.7 | pF | ||||
| VCMA, VCMB | Input common mode voltage reference voltage at the VCMA or VCMB pins Varies with temperature |
1.6 | V | ||||
| IVCM | Input common mode voltage reference current sourcing or sinking on VCMA or VCMB pins | 1 | mA | ||||
| VCM-OFF | Input common mode voltage offset range Allowable difference between the common mode applied to the analog input of a particular channel and the bias voltage at the respective common mode VCM bias pin (VCMA or VCMB) |
±50 | mV | ||||
| PARAMETER | DESCRIPTION AND TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DIGITAL INPUT CHARACTERISTICS (CLKIN) | ||||||
| VID | Input differential voltage(1)(3)
Differential peak voltage |
250 | 1000 | mV | ||
| dVSS/dt | Recommended minimum edge slew rate at the zero crossing(1)
|
2 | 5 | V/ns | ||
| VIS-BIAS | Input offset voltage internal bias (1)
Internally biased |
0.5 | V | |||
| VIS-IN | Externally applied input offset voltage(3)
Allowable common mode voltage range for DC coupled interfaces |
0.4 | 0.5 | 0.6 | V | |
| Zrdiff | Differential termination resistance at DC(2) | 130 | Ω | |||
| Ztt | Common-mode bias source impedance(2) | 11 | kΩ | |||
| CT | Differential termination capacitance | 1.5 | pF | |||
| DIGITAL INPUT CHARACTERISTICS (SYSREF) | ||||||
| VID | Input differential voltage (1)(3)
Differential peak voltage |
250 | 1000 | mV | ||
| VIS-BIAS | Input offset voltage bias (1)
Internally biased |
0.5 | V | |||
| VIS-IN | Externally applied input offset voltage(3)
Allowable common mode voltage range for DC coupled interfaces |
0.4 | 0.5 | 0.6 | V | |
| Zrdiff | Differential termination resistance at DC(2) | 2 | kΩ | |||
| Ztt | Common-mode bias source impedance(2) | 11 | kΩ | |||
| CT | Differential termination capacitance(2) | 0.8 | pF | |||
| DIGITAL INPUT CHARACTERISTICS (SYNCb) | ||||||
| VID | Input differential voltage (1)(3)
Differential peak voltage |
350 | mV | |||
| VIS-IN | Externally applied input offset voltage(1)(3) | 0.5 | 1.2 | 2 | V | |
| Zrdiff | Differential termination resistance(2) | 100 | Ω | |||
| CT | Differential termination capacitance(2) | 1 | pF | |||
Figure 1. Electrical Level Diagram for Differential Input Signals
Figure 2. Simplified Electrical Circuit Diagram for Differential Input Signals
| PARAMETER | DESCRIPTION AND TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SERIAL LANE OUTPUT CHARACTERISTICS (SA0, SA1, SB0, SB1) | ||||||
| VOD | Output differential voltage(1)
Differential peak-peak values. Assumes ideal 100-Ω load. De-emphasis disabled. Configurable via SPI |
580 680 760 860 960 1060 1140 1240 |
mV | |||
| Zddiff | Differential output impedance at DC(2) | 100 | Ω | |||
| RLddiff | Differential output return loss magnitude Relative to 100 Ω; For frequencies up to 5.5 GHz |
–11 | dB | |||
| Rdeemp | Transmitter de-emphasis values VOD configured to default value. |
0 0.4 1.2 2.1 2.8 3.8 4.8 6.8 |
dB | |||
Figure 3. Electrical Level Diagram for Differential Output Signals
Figure 4. Electrical Circuit Diagram for Differential Output Signals
| PARAMETER | DESCRIPTION AND TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DIGITAL INPUT CHARACTERISTICS (SDI, SCLK, CSB) | ||||||
| VIH | Logical 1 input voltage(1)
Inputs are compatible with 1.2-V up to 3.0-V logic. |
0.9 | V | |||
| VIL | Logical 0 input voltage(1) | 0.3 | V | |||
| IIN0 | Logic low input current | 0.5 | uA | |||
| IIN1 | Logic high input current | 0.5 | uA | |||
| CIN | Input capacitance | 2 | pF | |||
| DIGITAL OUTPUT CHARACTERISTICS (SDO) | ||||||
| VOH | Logical 1 output voltage(1)(2)
VSPI = 1.2, 1.8, 2.5, or 3 V ; Configurable via SPI |
VSPI – 0.3 | VSPI(2) | V | ||
| VOL | Logical 0 output voltage(1)(2) | 0 | 0.3 | V | ||
| +ISC | Logic high short circuit current | 9 | mA | |||
| –ISC | Logic low short circuit current | –10 | mA | |||
| DIGITAL OUTPUT CHARACTERISTICS (OVRA/TRIGRDY, OVRB) | ||||||
| VOH | Logical 1 output voltage(1) | 1.5 | 1.8 | V | ||
| VOL | Logical 0 output voltage(1) | 0 | 0.3 | V | ||
| +ISC | Logic high short circuit current | 17.7 | mA | |||
| –ISC | Logic low short circuit current | –15 | mA | |||
| DIGITAL INPUT CHARACTERISTICS (TRIGGER) | ||||||
| VIH | Logical 1 input voltage(1) | 1.5 | V | |||
| VIL | Logical 0 input voltage(1) | 0.3 | V | |||
| IIN0 | Logic low input current | 0.5 | uA | |||
| IIN1 | Logic high input current | 0.5 | uA | |||
| CIN | Input capacitance | 3 | pF | |||
Figure 5. Electrical Level Diagram for Single-ended Digital Inputs and Outputs
| PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC SAMPLING INSTANT TIMING CHARACTERISTICS | ||||||
| FS | Sampling rate Equal to FCLKIN / CLKDIV |
50 | 370 | MSPS | ||
| FCLKIN | Input Clock Frequency at CLKIN Inputs | MHz | ||||
| CLKDIV = 1 | 50 | 370 | ||||
| CLKDIV = 2 | 100 | 740 | ||||
| CLKDIV = 4 | 200 | 1480 | ||||
| CLKDIV = 8 | 400 | 2000 | ||||
| tLAT-ADC | ADC core latency Delay from a reference sampling instant to the boundary of the internal LMFC where the reference sample is the first sample of the next transmitted multi-frame. Coarse sampling phase adjust disabled. In this device, the frame clock period is equal to the sampling clock period. |
12.5 | Frame clock cycles | |||
| tJ | Additive sampling aperture jitter Depends on input CLKIN differential edge rate at the zero crossing, dVSS/dt. Tested with 5 V/ns edge rate. |
fs | ||||
| CLKDIV = 1 | 70 | |||||
| CLKDIV = 2, 4, coarse phase disabled | 80 | |||||
| CLKDIV = 4, coarse phase enabled. Typical worst-case value across all coarse phase configuration possibilities. | 85 | |||||
| OVER-RANGE INTERFACE TIMING CHARACTERISTICS (OVRA, OVRB) | ||||||
| tODH | OVR assertion delay Delay between an over-range value sampled and OVR asserted; Coarse clock phase adjust disabled. |
7.5 | Frame clock cycles | |||
| tODL | OVR de-assertion delay Delay between first under-range value sampled until OVR de-assertion; Configurable via SPI. |
tODH + 0 | tODH + 15 | Frame clock cycles | ||
| SYSREF TIMING CHARACTERISTICS | ||||||
| tPH-SYS | SYSREF assertion duration Required duration of SYSREF assertion after rising edge event |
2 | Frame clock cycles | |||
| tPL-SYS | SYSREF de-assertion duration Required duration of SYSREF de-assertion after falling edge event |
2 | Frame clock cycles | |||
| tS-SYS | SYSREF setup time Relative to CLKIN rising edge |
320 | ps | |||
| tH-SYS | SYSREF hold time Relative to CLKIN rising edge |
80 | ps | |||
| JESD204B INTERFACE LINK TIMING CHARACTERISTICS | ||||||
| tD-LMFC | SYSREF to LMFC delay Functional delay between SYSREF assertion latched and LMFC frame boundary. Depends on CLKDIV setting. |
CLKIN cycles (Frame clock cycles) |
||||
| CLKDIV = 1 | 3.5 (3.5) |
|||||
| CLKDIV = 2 | 8 (4) |
|||||
| CLKDIV = 4 | 15 (3.75) |
|||||
| CLKDIV = 8 | 29 (3.625) |
|||||
| tD-K28 | LMFC to K28.5 delay Functional delay between the start of the first K28.5 frame during Code Group Synchronization at the serial output and the preceding LMFC frame boundary. |
5 | 6 | 7 | Frame clock cycles | |
| tD-ILA | LMFC to ILA delay Functional delay between the start of the first ILA frame during Initial Lane Synchronization at the serial output and the preceding LMFC frame boundary |
5 | 6 | 7 | ||
| tD-DATA | LMFC to valid data delay Functional delay between the start of the first valid data frame at the serial output and the preceding LMFC frame boundary. |
5 | 6 | 7 | ||
| tS-SYNCb-F | SYNCb setup time Required SYNCb setup time relative to the internal LMFC boundary. |
3 | Frame clock cycles | |||
| tH-SYNCb-F | SYNCb hold time Required SYNCb hold time relative to the internal LMFC boundary . |
0 | ||||
| tH-SYNCb | SYNCb assertion hold time Required SYNCb hold time after assertion before de-assertion to initiate a link re-synchronization. |
4 | ||||
| tILA | ILA duration Duration of the ILA sequence . |
4 | Multi-frame clock cycles | |||
| SERIAL OUTPUT DATA TIMING CHARACTERISTICS | ||||||
| FSR | Serial bit rate Single- or dual-lane mode |
1 | 7.4 | Gb/s | ||
| UI | Unit Interval 7.4 Gb/s Data Rate |
135.1 | ps | |||
| DJ | Deterministic jitter Includes periodic jitter (PJ), data dependent jitter (DDJ), duty cycle distortion (DCD), and inter-symbol interference (ISI); 7.4 Gb/s data rate. |
0.047 (6.33) |
p-p UI (p-p ps) |
|||
| RJ | Random jitter Assumes BER of 1e-15 (Q = 15.88); 7.4 Gb/s data rate |
0.156 (1.35) |
p-p UI (rms ps) |
|||
| TJ | Total jitter Sum of DJ and RJ. Assumes BER of 1e-15 (Q = 15.88); 7.4 Gb/s data rate. |
0.206 (27.77) |
p-p UI (p-p ps) |
|||
| SPI BUS TIMING CHARACTERISTICS(1) | ||||||
| ƒSCLK | Serial clock frequency fSCLK = 1 / tP |
20 | MHz | |||
| tPH | SCLK pulse width – high % of SCLK period |
25% | 75% | |||
| tPL | SCLK pulse width – low % of SCLK period |
25% | 75% | |||
| tSSU | SDI input data setup time | 5 | ns | |||
| tSH | SDI input data hold time | 5 | ns | |||
| tODZ | SDO output data driven-to-3-state time | 25 | ns | |||
| tOZD | SDO output data 3-state-to-driven time | 25 | ns | |||
| tOD | SDO output data delay time | 30 | ns | |||
| tCSS | CSB setup time | 5 | ns | |||
| tCSH | CSB hold time | 5 | ns | |||
| tIAG | Inter-access gap Minimum time CSB must be de-asserted between accesses |
5 | ns | |||
Figure 6. Sample to Data Timing Diagram
Figure 7. SPI Timing Diagram
Figure 8. Over-Range Timing Diagram
Figure 9. JESD204B Interface Link Initialization Timing Diagram
For more information, see Functional Block Diagram.
| SNR = 68.49 dBFS | SFDR = 83.21 dBFS | |
| Nominal Supplies: | VA3.0 = 3.0 V | VA1.2 = VD1.2 = 1.2 V |
| VA1.8 = 1.8 V |
| Nominal Supplies: | VA3.0 = 3.0 V | VA1.2 = VD1.2 = 1.2 V |
| VA1.8 = 1.8 V |
| SNR = 69.5 dBFS | SFDR = 87.0 dBFS |
| SNR = 69.5 dBFS | SFDR = 94 dBFS | IMD3 = –100 dBFS |