SBAS886A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
The output data can be configured to two's complement (default) or offset binary formatting using SPI register writes (register 0x8F and 0x92). Table 8-7 provides an overview for minimum and maximum output codes for the two formatting options. The actual output resolution is set by the output bit mapper.
| Two's Complement (default) | Offset Binary | |||
|---|---|---|---|---|
| RESOLUTION (BIT) | 14 | 16 | 14 | 16 |
| VIN,MAX | 0x1FFF | 0x7FFF | 0x3FFF | 0xFFFF |
| 0 | 0x0000 | 0x2000 | 0x8000 | |
| VIN,MIN | 0x2000 | 0x8000 | 0x0000 | |