SBAS886A October 2020 – May 2022 ADC3641 , ADC3642 , ADC3643
PRODUCTION DATA
The device is primarily configured and controlled using the serial programming interface (SPI); however, it can operate in a default configuration without requiring the SPI interface. Furthermore the power down function as well as internal/external reference configuration is possible via pin control (PDN/SYNC pin).
After initial power up, the default operating configuration for each device is shown in Table 8-12.
| FEATURE | ADC3641 | ADC3642 | ADC3643 |
|---|---|---|---|
| Signal Input | Differential | ||
| Auto-zero | Enabled | Enabled | Disabled |
| Clock Input | Differential | ||
| Reference | External | ||
| Decimation | DDC Bypass | ||
| Interface | DDR CMOS | ||
| Output Format | 2s compliment | ||