SBASAP7A December 2024 – April 2025 ADC3664-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3664-SP is a low latency, low noise, and ultra low power, 14-bit,
125MSPS, high-speed dual channel ADC. Designed for best noise performance, the
device delivers a noise spectral density of
–156.9dBFS/Hz combined with excellent linearity and dynamic range. The ADC3664-SP offers DC precision together with IF
sampling support to enable the design of a wide range of applications. The low
latency architecture (as low as 1 clock cycle latency) and high sample rate also
enable high speed control loops. The ADC consumes only 100mW/ch at 125MSPS and the
power consumption scales well with sampling rate.
The device uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device also integrates a digital down converter (DDC) to help reduce the data rate and lower system power consumption. The device is pin-to-pin compatible with the 18-bit, 65MSPS ADC3683-SP. The device comes in a 64-pin CFP package (10.9mm x 10.9mm) and supports a temperature range from –55°C to +105°C.
| PART NUMBER | GRADE | PACKAGE(1) |
|---|---|---|
| 5962F2320501VXC | Radiation hardness assured QML-V | 10.9mm x 10.9mm 64-pin Ceramic Flat Pack (HBP) |
| ADC3664HBP/EM(2) | Engineering model, for non-flight prototype work |