Figure 10-9 shows a basic layout example for the ADS1x1S02:
- C3 is the power supply
decoupling capacitor. Place C3 as close as possible to the supply pin.
- Connect the GND pin to the
ground plane.
- Differential antialiasing
RC-filters are shown for the differential input pairs AIN0-AIN1 and
AIN2-AIN3, respectively.
- Optional series resistors (R5 to R8) are shown for the SPI lines. The
series resistors help to reduce overshoot and ringing on the digital lines
by smoothing the signal edges.