SBAS928C February 2020 – September 2023 ADS7066
PRODUCTION DATA
at TA = 25°C, AVDD = 5 V, DVDD = 1.65 V to 5.5 V, and maximum throughput (unless otherwise noted)
Typical DNL = ±0.4 LSB |
Standard deviation = 1.05 LSB |
AVDD = 5 V |
Typical INL = ±1 LSB |
fIN = 2 kHz, SNR = 86.7 dBFS, THD = –97 dB |
TA = 25 °C |