SBAS928C February 2020 – September 2023 ADS7066
PRODUCTION DATA
The ADC output is in straight binary format. The full-scale input range (FSR) of the ADC is determined by the RANGE bit. On power-up, the FSR is 0 V to VREF. When using the 2 x VREF mode (RANGE = 1b), the ADC can measure analog inputs up to two times the voltage reference. Equation 1 can be used to compute the ADC resolution:
where:
Figure 7-2 and Table 7-1 show the ideal transfer characteristics for this device.
INPUT VOLTAGE | CODE | IDEAL OUTPUT CODE | |
---|---|---|---|
RANGE = 0b | RANGE = 1b | ||
≤1 LSB | ≤1 LSB | Zero | 0000 |
1 LSB to 2 LSBs | 1 LSB to 2 LSBs | Zero + 1 | 0001 |
(VREF / 2) to (VREF / 2) + 1 LSB | VREF to VREF + 1 LSB | Mid-scale code | 8000 |
(VREF / 2) + 1 LSB to (VREF / 2) + 2 LSBs | VREF + 1 LSB to VREF + 2 LSBs | Mid-scale code + 1 | 8001 |
≥ VREF – 1 LSB | ≥ 2 x VREF – 1 LSB | Full-scale code | FFFF |