SBASA44B august 2021 – june 2023 AFE7900
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
DVDD0P9, VDDT0P9 | Supply voltage 0.9V | 0.9 | 0.925 | 0.95 | V |
VDD1P2{RX/TXCLK/TXENC/FB/PLL/PLLCLKREF/FBCML/RXCML} | Supply voltage 1.2V | 1.15 | 1.2 | 1.25 | V |
VDD1P8{RX/RXCLK/TX/TXDAC/TXENC/PLL/PLLVCO/FB/FBCLK/GPIO}, VDDA1P8 | Supply voltage 1.8V | 1.75 | 1.8 | 1.85 | V |
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Operating Junction Temperature | 110(1) | °C | ||
Maximum Operating Junction Temperature | 125 | °C |