SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | DESCRIPTION | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|---|
| VDD | Supply voltage range for the core domain during OTP operation | Normal Operation | 1.140 | 1.200 | 1.260 | V |
| VPP | Supply voltage range for the eFuse ROM domain | Normal Operation | No Connection | V | ||
Supply voltage range for the eFuse ROM domain during OTP programming |
OTP Programming | 1.65 | 1.7 | 1.75 | V | |
| I(VPP) | VPP Current | I(VPP) | 100 | mA | ||
| TA | Ambient Temperature | Ambient Temperature | 0 | 30 | 50 | ℃ |