SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Power-up time | 1 | µs | |||
| DAC_VREF | 1.71 | 1.8 | 1.89 | V | |
| Voltage output range | 0.3 | VDDA33(1) – 0.3 | V | ||
| Trimmed offset error | Offset is checked at Midpoint (code 2048) | –10 | 10 | mV | |
| Gain error | DAC_VREF = 1.8V | –2.5 | 2.5 | % of FSR | |
| DNL | Endpoint corrected | –1 | 1 | LSB | |
| INL | Endpoint corrected | –20 | 20 | LSB | |
| Settling time | Settling to 2 LSBs (~1.6mV) after 0.3V-to-3V transition | 2 | µs | ||
| Resolution | 12 | bits | |||
| Capacitive load | Output drive capability | 100 | pF | ||
| Resistive load | Output drive capability | 5 | kΩ | ||
| DAC_VREF loading | DAC_VREF | 64 | kΩ | ||
| Output noise (100 Hz- 100 KHz) | Integrated noise from 100 Hz to 100 kHz | 1 | mVrms | ||
| SNR @ 1KHz | 2MHz DACVALA update rate, 200kHz output filter | 60 | dB | ||
| Power supply (VDDA33) | 3.13 | 3.3 | 3.46 | V | |
| Power supply (VDDA18) | 1.71 | 1.8 | 1.89 | V | |
| Power Consumption (VDDA33) | 850 | µA | |||
| Power Consumption (VDDA18) | 35 | µA |