SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SUBGROUP | PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Comparator | Power-up time | 10 | µs | ||
| Comparator input range | 0.1 | VDDA33(1) – 50mV | V | ||
| Input referred offset error | –20 | 20 | mV | ||
| Hysteresis (H1) | NA | LSB | |||
| Hysteresis (H2) | 15 | LSB | |||
| Hysteresis (H3) | 35 | LSB | |||
| Hysteresis (H4) | 55 | LSB | |||
| Propagation delay | 21 | 50 | ns | ||
| DAC | DAC_VREF reference voltage | 1.71 | 1.8 | 1.89 | V |
| DAC output range | 0.1 | Minimum of 33/18 × DAC_VREF or VDDA33(1) – 50mV |
V | ||
| Static offset error | –45 | 45 | mV | ||
| Static gain error | –2 | 2 | % of FSR | ||
| Static DNL | >–1 | 4 | LSB | ||
| Static INL | –16 | 16 | LSB | ||
| Settling time | 1 | µs | |||
| Resolution | 12 | bits | |||
| DAC output disturbance (comparator trip kickback) | –100 | 100 | LSB | ||
| DAC output disturbance (comparator trip kickback) | 200 | ns | |||
| DAC_VREF loading | 37 | kΩ | |||
| Common | Input Leakage | 0.1 | 5 | µA | |
| Power supply (VDDA33) | 3.13 | 3.3 | 3.46 | V | |
| Power supply (VDDA18) | 1.71 | 1.8 | 1.89 | V | |
| Power consumption (VDDA33) | 900 | µA | |||
| Power consumption (VDDA18) | 120 | µA | |||
| Failsafe Input current injection | 10 | mA |