SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-73 assumes testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-94).
| TIMING CONDITION PARAMETER | VALUE | UNIT | ||
|---|---|---|---|---|
| MIN | MAX | |||
| Output Condition | ||||
| CLOAD | Output load capacitance | 40 | pF | |
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| DL3 | td(pclkA-dV) | Delay time, output pixel clock dss_pclk active edge to output data dss_data[7:0] valid | -6 | 6 | -6 | 6 | ns |
| DL4 | 1 / tc(pclk) | Frequency(2), output pixel clock dss_pclk | 45 | 45 | MHz | ||
| DL5 | tw(pclk) | Pulse duration, output pixel clock dss_pclk low or high | 0.45P(3) | 0.55P(3)(4) | 0.45P(3) | 0.55P(3)(4) | ns |
| tJ(pclk) | Peak-peak jitter, output pixel clock dss_pclk | 200 | 200 | ps | |||