SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Device operating performance points (OPPs) are defined in Table 5-1, Table 5-2, and Table 5-3.
| VDD_CORE OPP | VDD_CORE | DDR3/DDR3L(2) | LPDDR2(2) | L3 and L4 | ||
|---|---|---|---|---|---|---|
| MIN | NOM | MAX | ||||
| OPP100 | 1.056 V | 1.100 V | 1.144 V | 400 MHz | 266 MHz | 200 MHz and
100 MHz |
| OPP50 | 0.912 V | 0.950 V | 1 V | Not supported | 133 MHz | 100 MHz and
50 MHz |
| VDD_MPU OPP | VDD_MPU | ARM (A9) | ||
|---|---|---|---|---|
| MIN | NOM | MAX | ||
| Nitro | 1.272 V | 1.325 V | 1.378 V | 1 GHz |
| Turbo | 1.210 V | 1.260 V | 1.326 V | 800 MHz |
| OPP120 | 1.152 V | 1.200 V | 1.248 V | 720 MHz |
| OPP100 | 1.056 V | 1.100 V | 1.144 V | 600 MHz |
| OPP50 | 0.912 V | 0.950 V | 1.000 V | 300 MHz |
| VDD_CORE | VDD_MPU |
|---|---|
| OPP50 | OPP50 |
| OPP100 | OPP50 |
| OPP100 | OPP100 |
| OPP100 | OPP120 |
| OPP100 | Turbo |
| OPP100 | Nitro |