SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Real-Time Clock (RTC) chapter in the device TRM.
NOTE
RTC-only mode is not a supported feature.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Wakeup0 | RTC External Wakeup Input 0 | I | AD17 |
| Wakeup1 | RTC External Wakeup Input 1 | I | AC17 |
| Wakeup2 | RTC External Wakeup Input 2 | I | AB16 |
| Wakeup3 | RTC External Wakeup Input 3 | I | AC16 |
| rtc_porz | RTC Power Domain Power-On Reset Input | I | AB17 |
| rtc_osc_xi_clkin32 | RTC Oscillator Input. Crystal connection to internal RTC oscillator. Functions as an RTC clock input when an external oscillator is used. | I | AE14 |
| rtc_osc_xo | RTC Oscillator Output | O | AD14 |
| rtc_iso(1) | RTC Domain Isolation Signal | I | AF14 |
| on_off | RTC Power Enable output pin | O | Y11 |