SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| MCU_ERRORn | IO | Error signal output from MCU Domain ESM | B8 | B8 |
| MCU_EXT_REFCLK0 | I | External input to MCU Domain | C11, D7 | C11, D7 |
| MCU_OBSCLK0 | O | MCU Domain Observation clock output for test and debug purposes only | C11 | C11 |
| MCU_PORz | I | MCU and Main Domain cold reset | A7 | A7 |
| MCU_RESETSTATz | O | MCU Domain warm reset status output | D14 | D14 |
| MCU_RESETz | I | MCU and Main Domain warm reset | C12 | C12 |
| MCU_SYSCLKOUT0 | O | MCU Domain system clock output (divided by 4) for test and debug purposes only | C11 | C11 |