SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-110, Figure 6-81, Table 6-111, and Figure 6-82 present timing requirements and switching characteristics for MMC1/MMC2 – UHS-I SDR25 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| SDR251 | tsu(cmdV-clkH) | Setup time, MMCx_CMD valid before MMCx_CLK rising edge | 2.15 | ns | |
| SDR252 | th(clkH-cmdV) | Hold time, MMCx_CMD valid after MMCx_CLK rising edge | 1.27 | ns | |
| SDR253 | tsu(dV-clkH) | Setup time, MMCx_DAT[3:0] valid before MMCx_CLK rising edge | 2.15 | ns | |
| SDR254 | th(clkH-dV) | Hold time, MMCx_DAT[3:0] valid after MMCx_CLK rising edge | 1.27 | ns | |
Figure 6-92 MMC1/MMC2 – UHS-I
SDR25 – Receive Mode| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMCx_CLK | 50 | MHz | ||
| SDR255 | tc(clk) | Cycle time, MMCx_CLK | 20 | ns | |
| SDR256 | tw(clkH) | Pulse duration, MMCx_CLK high | 9.2 | ns | |
| SDR257 | tw(clkL) | Pulse duration, MMCx_CLK low | 9.2 | ns | |
| SDR258 | td(clkL-cmdV) | Delay time, MMCx_CLK rising edge to MMCx_CMD transition | 2.4 | 8.1 | ns |
| SDR259 | td(clkL-dV) | Delay time, MMCx_CLK rising edge to MMCx_DAT[3:0] transition | 2.4 | 8.1 | ns |
Figure 6-93 MMC1/MMC2 – UHS-I
SDR25 – Transmit Mode