SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section provides the thermal resistance characteristics used on this device.
For reliability and operability concerns, the maximum junction temperature of the device has to be at or below the TJ value identified in Section 6.5, Recommended Operating Conditions.
The thermal parameters are generated following JEDEC standard JESD51x and are not intended for design parameters. If you need a more accurate thermal representation, download the processor thermal model and import your PCB design into a thermal simulation environment. For details on thermal implementation guidelines, see the Thermal Solution Guidance section.