SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8V MODE | ||||||
| VIL | Input Low Voltage | 0.58 | V | |||
| VILSS | Input Low Voltage Steady State | 0.58 | V | |||
| VIH | Input High Voltage | 1.27 | V | |||
| VIHSS | Input High Voltage Steady State | 1.7 | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN(1) | Input Leakage Current. | VI = 1.8V | 10 | µA | ||
| VI = 0V | -10 | µA | ||||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.45 | V | |||
| VOH | Output High Voltage | VDD(2) - 0.45 | V | |||
| IOL(3) | Low Level Output Current | VOL(MAX) | 4 | mA | ||
| IOH(3) | High Level Output Current | VOH(MIN) | 4 | mA | ||
| SRI(5) | Input Slew Rate | 18f(4) or 1.8E+6 |
V/s | |||
| 3.3V MODE | ||||||
| VIL | Input Low Voltage | 0.25 × VDD(2) | V | |||
| VILSS | Input Low Voltage Steady State | 0.15 × VDD(2) | V | |||
| VIH | Input High Voltage | 0.625 × VDD(2) | V | |||
| VIHSS | Input High Voltage Steady State | 0.625 × VDD(2) | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN(1) | Input Leakage Current. | VI = 3.3V | 10 | µA | ||
| VI = 0V | -10 | µA | ||||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.125 × VDD(2) | V | |||
| VOH | Output High Voltage | 0.75 × VDD(2) | V | |||
| IOL(3) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
| IOH(3) | High Level Output Current | VOH(MIN) | 10 | mA | ||
| SRI(5) | Input Slew Rate | 33f(4) or 3.3E+6 |
V/s | |||