| POWER ON HOURS (POH)(1)(2)(3) |
| JUNCTION TEMPERATURE RANGE
(TJ) |
LIFETIME (POH) |
| Extended Industrial |
–40°C to
105°C |
100000 |
(1) This information is provided solely for your convenience and does
not extend or modify the warranty provided under TI's standard terms and
conditions for TI semiconductor products.
(2) Unless specified in the table above, all voltage domains
and operating conditions are supported in the device at the noted
temperatures.
(3) POH is a function of voltage, temperature and time. Usage at
higher voltages and temperatures will result in a reduction in POH.