SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| PRPC1 | tc(CLOCK) | Cycle time, CLOCKIN | 20 | ns | |
| PRPC2 | tw(CLOCKL) | Pulse duration, CLOCKIN low | 0.45P(1) | ns | |
| PRPC3 | tw(CLOCKH) | Pulse duration, CLOCKIN high | 0.45P(1) | ns | |
| PRPC4 | tsu(DATAIN-CLOCK) | Setup time, DATAIN valid before CLOCKIN active edge | 4 | ns | |
| PRPC5 | th(CLOCK-DATAIN) | Hold time, DATAIN valid after CLOCKIN active edge | 0 | ns |
Figure 6-90 PRU_ICSSG
PRU Parallel Capture Timing Requirements – Rising Edge Mode
Figure 6-91 PRU_ICSSG
PRU Parallel Capture Timing Requirements – Falling Edge Mode