SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SUPPLY NAME | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
|---|---|---|---|---|---|---|
| VDD_CORE | Core supply | 0.75-V operation | 0.715 | 0.75 | 0.79 | V |
| 0.85-V operation | 0.81 | 0.85 | 0.895 | V | ||
| VDDR_CORE | RAM supply | 0.81 | 0.85 | 0.895 | V | |
| VDD_MMC0(2) | MMC0 PHY core supply | 0.81 | 0.85 | 0.895 | V | |
| VDD_DLL_MMC0(2) | MMC0 PLL analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_SERDES0 | SERDES0 0.85 V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_SERDES0_C | SERDES0 clock 0.85 V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDA_0P85_USB0 | USB0 0.85 V analog supply | 0.81 | 0.85 | 0.895 | V | |
| VDDS_DDR(3) VDDS_DDR_C(3) |
DDR PHY IO supply DDR clock IO supply |
1.1-V operation | 1.06 | 1.1 | 1.17 | V |
| 1.2-V operation | 1.14 | 1.2 | 1.26 | V | ||
| VDDS_MMC0 | MMC0 PHY IO supply | 1.71 | 1.8 | 1.89 | V | |
| VDDS_OSC | MCU_OSC0 supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_MCU | POR and MCU PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_ADC0 | ADC0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL0 | Main, PER and R5F PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL1 | ARM and DDR PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_PLL2 | PER0 PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_SERDES0 | SERDES0 1.8 V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_1P8_USB0 | USB0 1.8 V analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP0 | TEMP0 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_TEMP1 | TEMP1 analog supply | 1.71 | 1.8 | 1.89 | V | |
| VPP | eFuse ROM programming supply | 1.71 | 1.8 | 1.89 | V | |
| VMON_1P8_MCU | Voltage monitor for 1.8 V MCU power supply | 1.71 | 1.8 | 1.89 | V | |
| VMON_1P8_SOC | Voltage monitor for 1.8 V SoC power supply | 1.71 | 1.8 | 1.89 | V | |
| VDDA_3P3_USB0 | USB0 3.3 V analog supply | 3.135 | 3.3 | 3.465 | V | |
| VDDA_3P3_SDIO | SDIO 3.3 V analog supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_3P3_MCU | Voltage monitor for 3.3 V MCU power supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_3P3_SOC | Voltage monitor for 3.3 V SoC power supply | 3.135 | 3.3 | 3.465 | V | |
| VMON_VSYS | Voltage monitor pin | 0 | see(4) | 1 | V | |
| USB0_VBUS | USB Level-shifted VBUS Input | 0 | see(5) | 3.465 | V | |
| USB0_ID | USB0 analog I/O for RID detection | see(6) | V | |||
| VDDSHV_MCU | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV0 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV1 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV2 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV3 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV4 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| VDDSHV5 | Dual-voltage IO supply | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
| 3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
| TJ | Operating junction temperature range | Automotive | –40 | 125 | °C | |
| Extended Industrial | –40 | 105 | ||||