SPRSP56G January 2021 – April 2024 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALV PIN [4] |
|---|---|---|---|
| USB0_DM | IO | USB 2.0 Differential Data (negative) | AA20 |
| USB0_DP | IO | USB 2.0 Differential Data (positive) | AA19 |
| USB0_DRVVBUS | O | USB VBUS control output (active high) | E19 |
| USB0_ID | A | USB 2.0 Dual-Role Device Role Select | U16 |
| USB0_RCALIB (1) | A | Pin to connect to calibration resistor | U17 |
| USB0_VBUS (2) | A | USB Level-shifted VBUS Input | T14 |