SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 5-58 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 5-59 shows the corresponding ADDR_CTRL routing.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 5-60 and Figure 5-61 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.