SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-55 lists the clock net classes for the DDR3 interface. Table 5-56 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | PIN NAMES |
---|---|
CK | DDR_CK and DDR_CKn |
DQS0 | DDR_DQS0 and DDR_DQSn0 |
DQS1 | DDR_DQS1 and DDR_DQSn1 |
DQS2 | DDR_DQS2 and DDR_DQSn2 |
DQS3 | DDR_DQS3 and DDR_DQSn3 |
SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
PIN NAMES |
---|---|---|
ADDR_CTRL | CK | DDR_BA[2:0], DDR_A[15:0], DDR_CSn0, DDR_CSn1, DDR_CASn, DDR_RASn, DDR_WEn, DDR_CKE0, DDR_CKE1, DDR_ODT0, DDR_ODT1 |
DQ0 | DQS0 | DDR_D[7:0], DDR_DQM0 |
DQ1 | DQS1 | DDR_D[15:8], DDR_DQM1 |
DQ2 | DQS2 | DDR_D[23:16], DDR_DQM2 |
DQ3 | DQS3 | DDR_D[31:24], DDR_DQM3 |