SWRS248E April 2020 – April 2025 AWR6443 , AWR6843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, the device-specific information, in this document, relates to both the AWR6843 and AWR6443 devices. The device differences are highlighted in Table 5-1, Device Features Comparison.
| FUNCTION | AWR6843AOP | AWR1843AOP | AWR6843(1) | AWR6443(1) | AWR1843 | AWR1642 | AWR1443 | AWRL6432 | AWRL1432 | |
|---|---|---|---|---|---|---|---|---|---|---|
| Antenna on Package (AOP) | Yes | Yes | — | — | — | — | — | — | — | |
| Number of receivers | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 3 | 3 | |
| Number of transmitters | 3(2) | 3(2) | 3(2) | 3(2) | 3(2) | 2 | 3 | 2 | 2 | |
| RF frequency range | 60 to 64 GHz | 76 to 81 GHz | 60 to 64 GHz | 60 to 64 GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | 57 to 64GHz | 57 to 64GHz | |
| On-chip memory | 1.75MB | 2MB | 1.75MB | 1.4MB | 2MB | 1.5MB | 576KB | 1MB | 1MB | |
| Max I/F (Intermediate Frequency) (MHz) | 10 | 10 | 10 | 10 | 10 | 5 | 5 | 5 | 5 | |
| Max real sampling rate (Msps) | 25 | 25 | 25 | 25 | 25 | 12.5 | 12.5 | 12.5 | 12.5 | |
| Max complex sampling rate (Msps) | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 6.25 | 6.25 | — | — | |
| Device Security(3) | Yes | Yes | Yes | — | Yes | Yes | — | — | — | |
| Processors | ||||||||||
| MCU | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| DSP (C674x) | Yes | Yes | Yes | — | Yes | Yes | — | — | — | |
| Peripherals | ||||||||||
| Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 2 | 2 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Controller Area Network (DCAN) interface | — | 1 | — | — | 1 | 1 | 1 | — | — | |
| Controller Area Network (CAN-FD) interface | 2 | 1 | 2 | 2 | 1 | — | — | 1 | 1 | |
| Trace | Yes | Yes | Yes | Yes | Yes | Yes | — | — | — | |
| PWM | Yes | Yes | Yes | Yes | Yes | Yes | — | Yes | Yes | |
| Hardware In Loop (HIL/DMM) | Yes | Yes | Yes | Yes | Yes | Yes | — | — | — | |
| GPADC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| LVDS/Debug(4) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | — | — | |
| CSI2 | — | — | — | — | — | — | — | — | — | |
| Hardware accelerator | Yes | Yes | Yes | Yes | Yes | — | Yes | Yes | Yes | |
| 1-V bypass mode | Yes | Yes | Yes | Yes | Yes | Yes | Yes | N/A | N/A | |
| JTAG | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Product status | Product Preview
(PP), Advance Information (AI), or Production Data (PD) |
PD(5) | PD(5) | PD(5) | PD(5) | PD(5) | PD(5) | PD(5) | PD(5) | PD(5) |