SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ24810 has four selectable fixed switching frequencies. Higher switching frequency allows the use of smaller inductor and capacitor values but decreases efficiency and increases EMI. Inductor saturation current should be higher than the charging current (ICHG) plus half the ripple current (IRIPPLE):

The inductor ripple current depends on input voltage (VIN), duty cycle (D = VOUT/VIN), switching frequency (fS) and inductance (L):

The maximum inductor ripple current happens with D = 0.5 or close to 0.5. For example, the battery charging voltage range is from 9V to 12.6V for 3-cell battery pack. For 20-V adapter voltage, 10-V battery voltage gives the maximum inductor ripple current. Another example is 4-cell battery, the battery voltage range is from 12-V to 16.8-V, and 12-V battery voltage gives the maximum inductor ripple current.
Usually inductor ripple is designed in the range of (20-40%) maximum charging current as a trade-off between inductor size and efficiency for a practical design. Refer to the Section 7.2.1.2.8 section for recommended inductor value by charging current and switching frequency.