SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When charging, if the average charge current falls below 125 mA (on 10-mΩ sense resistor) the light load comparator keeps LSFET off to block reverse current in the inductor. When average current rises above 250 mA, the LSFET turns on again. Similarly, in boost mode, when the discharge current is below 250 mA (on 10-mΩ sense resistor), the light load comparator keeps HSFET off. When average current rises above 500 mA, the HSFET turns on again.