SLUSFR7 August 2025 BQ24810
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When VCC voltage is above UVLO, BQ24810 powers up to turn on BATFET and starts SMBus communication. By default, the BQ24810 stays in low power mode (REG0x12[15] = 1) with lowest quiescent current. When REG0x12[15] is set to 0, the device enters performance mode. User can enable IDCHG buffer, PMON, PROCHOT, battery only boost mode or comparator through SMBus. REGN LDO is enabled (except when only IDCHG buffer) for accurate reference during PMON, PROCHOT, battery only boost mode and comparator operations.