SLUSF18A October 2023 – December 2023 BQ25638
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE |
---|---|
VBUS range | 3.9 - 18.0 V |
Input current limit (REG0x06-0x07) | 3200 mA |
Fast charge current (REG0x02-0x03) | 5040 mA |
Minimum system voltage (REG0x0E-0x0F) | 3520 mV |
Battery regulation voltage (REG0x04-0x05) | 4200 mV |