SLUSF18A October 2023 – December 2023 BQ25638
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VVBUS = 5 V | VVBAT = 3.2 V |
ICHG = 2 A |
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 2 A |
VVBUS = 5 V | VVBAT = 3.2 V |
ICHG = 2 A |
VOTG = 5.12 V | VVBAT = 3.8 V |
IBUS = 100 mA |
VOTG = 5.12 V | VVBAT = 3.8 V |
IBUS = 50 mA |
VOTG = 5.12 V | VVBAT = 3.8 V |
IBUS= 0 A to 1 A |
VVBUS = 5 V | VVBAT = 3.2 V |
VVBUS = 5 V | Charge Disabled |
ISYS = 50 mA |
VVBUS = 5 V | VVBAT = 3.2 V |
ICHG = 2 A |
VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 0 A to 1A | Charge Disabled |
VOTG = 5.12 V | VVBAT = 3.8 V |
IBUS = 100 mA |
VOTG = 5.12 V | VVBAT = 3.8 V |
IBUS = 1 A |
VVBAT = 3.2 V | |