SLUSF18B October 2023 – May 2026 BQ25638
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The data on the SDA line must be stable during the HIGH period of the clock. The HIGH or LOW state of the data line can only change when the clock signal on the SCL line is LOW. One clock pulse is generated for each data bit transferred.
Figure 7-9 Bit Transfer on the I2C Bus