SLUSDU3 May 2021 BQ25720
PRODUCTION DATA
The valid adapter range is from 3.5 V (VVBUS_CONVEN) to 26 V with at least 500-mA current rating. When CHRG_OK goes HIGH, the system is powered from adapter through the charger. When adapter is removed, the system is connected to battery through BATFET. Typically the battery depletion threshold should be greater than the VSYS_MIN so that the battery capacity can be fully utilized for maximum battery run time.