SLVSE40C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 3.9 V to 6.2 V |
Input current limit (IINDPM[4:0]) | 3.0 A |
Fast charge current limit (ICHG[5:0]) | 1.5 A |
Minimum system voltage (SYS_MIN[3:0]) | 7.0 V |
Cell regulation voltage (VREG[7:0]) | 8.7 V |