SLUSEG7C December 2021 – October 2024 BQ77207
PRODUCTION DATA
These pins serve as the fault signal outputs, and may be ordered in either active HIGH with drive to 6V or active LOW options configured through internal OTP.
The COUT and DOUT will respond per the following table when a fault is detected, if the specific fault is enabled.
| FAULT Detected | COUT | DOUT |
|---|---|---|
| Overvoltage | Active | Inactive |
| Undervoltage | Inactive | Active |
| Open Wire | Active | Active |
| Over Temperature | Active | Active |
| Oscillator Health | Active | Active |