SWRS255A March 2022 – April 2025 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Radio receive current, 868 MHz | 5.4 | mA | |||
| Radio transmit current Regular PA |
0 dBm output power setting 868 MHz |
7.4 | mA | ||
| +10 dBm output power setting 868 MHz |
13.9 | mA | |||
| Radio transmit current Boost mode, regular PA |
+14 dBm output power setting 868 MHz |
24.9 | mA | ||
| Radio transmit current High-power PA |
Transmit (TX), +20 dBm output power setting 915 MHz, VDDS = 3.3 V |
65 | mA |